General Purpose Limit Switches
GLL Series
Min-Din EN50047 mounting. Plastic housing. Integral actuator. IP66 sealing. 20 mm to 22 mm mounting. cULus/CE/CCC approvals
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell MICRO SWITCH GLL Series limit switches" double insulated compact housing conforms to EN500047 and makes GLL Series switches often ideal for mounting where space is at a premium. These products feature direct opening normally closed circuits.
The MICRO SWITCH GLL Series is available in a variety of actuator styles required for OEM applications. Designed to the IEC electrical standard, GLL is suitable for world-wide use and also meets globally accepted mounting standards.