Industrial Pressure Transducers
Model LM
Industrial gage pressure transducers. 1 psig to 10,000 psig. mV/V output. ±0.50 % FS BFSL
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Model LM pressure transducer is a cost efficient general purpose gage-only device. Each unit is constructed of HA C276/316 Stainless Steel for ranges 100 psi and less or 17-4 PH Stainless Steel ranges above 100 psi to 1500 psi or 15-5 PH Stainless Steel for ranges 2,000 psi and above for durability in dry rugged environments. Both gas and liquid pressure overloads of up to 50% over capacity are safely accepted.
Features
- 1 psig to 10000 psig range
- Integral cable connection
- 1/4-18 NPT female pressure port
- mV/V output
- 0.5 % accuracy