/content/sps/gb/en/search-results.html

Additional Components

Sounder, white

The acoustic alarm signaling device offers a selection of 32 signal tones including the DIN tone and other country-specific tones.

Overview

Part Number: CWSO-WW-S1

The acoustic alarm signaling device is EN 54-3 compliant, in white housing, and offers a selection of 32 signal tones including the DIN tone and other country-specific tones. All tones comply with EN 54-3. Configuration takes place via a 6-pin DIP switch. Up to two different signal tones may be activated. Signaling device with flat base, suitable for wall and ceiling mounting.

To help define your conventional Visual Alarm Devices (VADs) requirements in line with the EN 54-23 standard, we have developed an easy to use online guide. Simply enter the room dimensions and ambient light conditions and the guide will help your device selection: https://www.kac.co.uk/device_estimator.

Features
  • EN 54-3 compliant
  • Suitable for 12 V and 24 V DC service voltage
  • Synchronous sound trigger
  • Volume adjustable to 2 levels at the device
Accessories
  • CWW - Base deep IP 65, white
  • PS188 - Base deep, O-Ring
  • PS189 - Base deep, seal undefined
Additional Information

No appropriate for use outdoors or in humid environments. For this, please use the optional deep base and accessories (Art. No. CWW, PS188, PS189). Use of the deep IP base reduces the dB output by an average of 4 dB.

When using the EOL-O 808624 termination element for standard-compliant monitoring of the alarm devices, the optional deep base CWR or CWW offers a larger connection space.

Specifications

Others

  • Declaration of Performance
    • 0832-CPR-F0254
  • Operating voltage (A)
    • 9 ... 29 V DC
  • Dimensions
    • Ø: 100 mm H: 102 mm (incl. IP base)
    • Ø: 100 mm H: 77 mm
  • Current consumption @ 12 V DC
    • approx. 14,9 mA (@ DIN tone)
  • Air humidity
    • < 96 % (non-condensing)
  • Type of protection
    • IP 21C, IP 65 with CWW and accessories
  • Current consumption @ 24 V DC
    • approx. 33.4 mA (@ DIN tone)
  • Ambient Temperature
    • -25 °C ... 70 °C
  • Weight (g)
    • approx. 190 g gram
  • Color
    • white, similar to RAL 9003
  • Sound level @ 12 V DC
    • 96,2 dB(A) (@ DIN tone) dB(A)
  • Material
    • PC/ABS, UL94-V0

Others

  • Declaration of Performance
    • 0832-CPR-F0254
  • Operating voltage (A)
    • 9 ... 29 V DC
  • Dimensions
    • Ø: 100 mm H: 102 mm (incl. IP base)
    • Ø: 100 mm H: 77 mm
  • Current consumption @ 12 V DC
    • approx. 14,9 mA (@ DIN tone)
  • Air humidity
    • < 96 % (non-condensing)
  • Type of protection
    • IP 21C, IP 65 with CWW and accessories
  • Current consumption @ 24 V DC
    • approx. 33.4 mA (@ DIN tone)
  • Ambient Temperature
    • -25 °C ... 70 °C
  • Weight (g)
    • approx. 190 g gram
  • Color
    • white, similar to RAL 9003
  • Sound level @ 12 V DC
    • 96,2 dB(A) (@ DIN tone) dB(A)
  • Material
    • PC/ABS, UL94-V0
  • Declaration of Performance : 0832-CPR-F0254
  • Operating voltage (A) : 9 ... 29 V DC
  • Dimensions : Ø: 100 mm H: 102 mm (incl. IP base)|Ø: 100 mm H: 77 mm
  • Current consumption @ 12 V DC : approx. 14,9 mA (@ DIN tone)
  • Air humidity : < 96 % (non-condensing)
  • Type of protection : IP 21C, IP 65 with CWW and accessories
  • Current consumption @ 24 V DC : approx. 33.4 mA (@ DIN tone)
  • Ambient Temperature : -25 °C ... 70 °C
  • Weight (g) : approx. 190 g gram
  • Color : white, similar to RAL 9003
  • Sound level @ 12 V DC : 96,2 dB(A) (@ DIN tone) dB(A)
  • Material : PC/ABS, UL94-V0
Data Sheet
Name
Description
File Size
Date
Size
Sounder, white
application/pdf 36.07 KB
11/4/2022
36.07 KB
Others
Name
Description
File Size
Date
Size
Cwso Sounder-Data Sheet
application/pdf 1.26 MB
6/1/2023
1.26 MB
Name
Description
File Size
Date
Size
Cwso Sounder-Data Sheet
application/pdf 1.26 MB
6/1/2023
1.26 MB
Sounder, white
application/pdf 36.07 KB
11/4/2022
36.07 KB
Name
Description
File Size
Date
Size
Sounder, white
36.07 KB
11/4/2022
Cwso Sounder-Data Sheet
1.26 MB
6/1/2023