Systems
Alarm kit for public washrooms
Call compact set for a disabled WC
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 76910C1
Call compact set for a disabled WC comprised of:
- 1 cord-pull switch with red LED reassurance lamps and 2 m PVC cord, incl. cover plate, cover plate frame, seal kit and flush-mounted outlet socket
- 1 cancel button with green cancel button and LED reminder lamp - green, incl. cover plate, cover plate frame, seal kit and flush-mounted outlet socket
- 1 office display unit with LED control lamp, red, sound transmitter and button with acknowledgement function, incl. cover plate, cover plate frame, seal kit and flush-mounted outlet socket
- 1 electronic module with integrated room signal lamp, LED light bulbs and system electronics, incl. Connection board and flush-mounted combined socket
- 1 single-phase safety power supply unit with fuse for low-voltage supply of the system
Additional information
The system offers several extension options to signal a call at several locations. Further information is given in the respective operating and installation manual.
Others
- Rated voltage (V)
- 230 V AC
- Operating voltage (A)
- 24 V DC
- Color
- gray, similar to RAL 7040 (plastic base)
- white, similar to RAL 9016 (cover plate / cover frame)
- Rated frequency
- 50 Hz ... 60 Hz
Others
- Rated voltage (V)
- 230 V AC
- Operating voltage (A)
- 24 V DC
- Color
- gray, similar to RAL 7040 (plastic base)
- white, similar to RAL 9016 (cover plate / cover frame)
- Rated frequency
- 50 Hz ... 60 Hz
- Rated voltage (V) : 230 V AC
- Operating voltage (A) : 24 V DC
- Color : gray, similar to RAL 7040 (plastic base)|white, similar to RAL 9016 (cover plate / cover frame)
- Rated frequency : 50 Hz ... 60 Hz