Room Units
Adapter with pull cord and knob
Adapter with pull cord and knob to plug into call unit 73022A3 or call module 73073F3.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 88880C5
Adapter with pull cord and knob to plug into call unit 73022A3 or call module 73073F3.
Features
- Mechanism to plug into standard call units and -modules
- Usable in combination with sealing kit 88160A for improved moisture protection according to IP54
- suitable for ceiling mounting
- 2 m PVC-cord with red ABS-knob
Accessories
88880A3N - Cover plate for call button.