Room Units
Wall module WM LAN
The Wall Module LAN basic provides the necessary call units and control functions on the bedside.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 74190A1
The Wall Module LAN basic provides the necessary call units and control functions on the bedside. Connection through a self-releasing connector system of a Patient handset Systevo Com unit or of a multifunctional terminal device. If the predefined pulling force of the connection cable is exceeded, the system connector of the patient terminal is automatically released from the wall module, in order to avoid mechanical damage.
Bedside communication (discreet/free) is possible in connection with the Patient handset Systevo Com unit (IP) for the communication with the care staff. Connection of the Wall Module via the bedside bus to a superior room controller like a room terminal or a room electronic module. The ETH/LAN connection enables the provision of services like voice (VoETH), telephony functions (VoIP/SIP) and future added-value services at the patient's bedside. The separate control outputs allow controlling up to 2 light sources and a TV set (TV control module required).
Features
Equipped with:
- 1 auto-release system plug, K-coded, for connection to the patient handset Systevo Com or other multifunctional terminal units.
- 1 call push-button, 1 cancel push-button (configurable)
- Galvanic isolation of the control functions according to DIN 60950, the disconnection according to EN 60601.1.1 shall be activated by applying proper safety and protection measures.
Inputs / outputs:
- TV control
- TV audio
- Two relay outputs
Functions:
- Nurse call initiation
- Transmission of voice nurse calls, data, TV audio (bed data bus / ETH-LAN)
- Lighting control function
- TV control function
- Other configurable system functions
Additional information
Made with an anti-microbial substance.
Accessories
88914A5 Frame for cover plate (single).
88914B5 Frame for cover plate (double).
88914C5 Frame for cover plate (triple).
Others
- Operating voltage (A)
- 24 V DC +/-10 %
- Air humidity
- < 20 %
- Storage Temperature
- 0 °C ... 60 °C
- Current consumption
- max. 100 mA ampere
- Ambient Temperature
- 5 °C ... 40 °C
- Weight (g)
- approx. 150 g gram
- Type of protection
- IP40
- Quiescent current @ 24 V DC
- approx. 50 mA
- Dimensions
- W: 70 mm D: 50 mm L: 70 mm
- Installation
- Installation / mounting, for a suitable wall box ETH-LAN
Others
- Operating voltage (A)
- 24 V DC +/-10 %
- Air humidity
- < 20 %
- Storage Temperature
- 0 °C ... 60 °C
- Current consumption
- max. 100 mA ampere
- Ambient Temperature
- 5 °C ... 40 °C
- Weight (g)
- approx. 150 g gram
- Type of protection
- IP40
- Quiescent current @ 24 V DC
- approx. 50 mA
- Dimensions
- W: 70 mm D: 50 mm L: 70 mm
- Installation
- Installation / mounting, for a suitable wall box ETH-LAN
- Operating voltage (A) : 24 V DC +/-10 %
- Air humidity : < 20 %
- Storage Temperature : 0 °C ... 60 °C
- Current consumption : max. 100 mA ampere
- Ambient Temperature : 5 °C ... 40 °C
- Weight (g) : approx. 150 g gram
- Type of protection : IP40
- Quiescent current @ 24 V DC : approx. 50 mA
- Dimensions : W: 70 mm D: 50 mm L: 70 mm
- Installation : Installation / mounting, for a suitable wall box ETH-LAN