Systevo Call Easy
Mounting, Systevo Call Easy
Mounting for Systevo Call Easy with ergonomic design, for easy hang-up of the handset to the wall or bed container.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 74160Z2
Mounting for Systevo Call Easy with ergonomic design, for easy hang-up of the handset to the wall or bed container. Equipped with adhesive tape for fixation.
Designed without dust edges for avoiding the deposition of bacteria or dirt elements and with easy to be cleaned and disinfected surface to fulfill the highest hygienic requirements in care facilities. Equipped with anti-microbial compound for reduction.
of existing bacteria or preventing their reproduction.
Suitable for cleaning or wipe disinfection according to specifications of quality systems of care facilities. Tested by hygiene labs and approved for the usage of listed disinfectants (alcohols, aldehydes Quaternary ammonium compounds). Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.
Features
- rubber compound
- UV-resistant
- Matt finish
- Antimicrobial surface
- impact resistance
- heat resistance
- Strength
- longevity
- durability
- Flame protection (fire protection class V0)
- Halogen free
- with adhesive tape
Scope of delivery
Set a 10 pieces.
Others
- Air humidity
- < 10 % (non condensing)
- Color
- gray
- Weight (g)
- approx. 20 g gram
- Ambient Temperature
- -10 °C ... 50 °C
- Storage Temperature
- -20 °C ... 60 °C
- Material
- rubber (AM, UV)
- Dimensions
- W: 35 mm H: 35 mm D: 20 mm
- Approval
- MIL-STD-810G, 1.2m / 1.8m
Others
- Air humidity
- < 10 % (non condensing)
- Color
- gray
- Weight (g)
- approx. 20 g gram
- Ambient Temperature
- -10 °C ... 50 °C
- Storage Temperature
- -20 °C ... 60 °C
- Material
- rubber (AM, UV)
- Dimensions
- W: 35 mm H: 35 mm D: 20 mm
- Approval
- MIL-STD-810G, 1.2m / 1.8m
- Air humidity : < 10 % (non condensing)
- Color : gray
- Weight (g) : approx. 20 g gram
- Ambient Temperature : -10 °C ... 50 °C
- Storage Temperature : -20 °C ... 60 °C
- Material : rubber (AM, UV)
- Dimensions : W: 35 mm H: 35 mm D: 20 mm
- Approval : MIL-STD-810G, 1.2m / 1.8m