/content/sps/gb/en/search-results.html

Systevo Room Units

Systevo Audio Switch

Systevo Audio Switch for providing of either the TV audio tone, using the audio Interface Bus (AI-Bus), or the incoming intercom signal, using the room audio bus (R-Bus), to the bed units.

Overview

Part Number: 73091H

Systevo Audio Switch for providing of either the TV audio tone, using the audio Interface Bus (AI-Bus), or the incoming intercom signal, using the room audio bus (R-Bus), to the bed units. Support of up to 3 bed units with 1 TV set.
In systems with intercom function the Systevo Audio Switch is required to transmit the discrete TV audio tone to the Systevo Call Smart handset.
When an intercom is established, the TV audio is interrupted and the intercom signal is routed to the patient bed. At other bed units, the TV audio tone is still audible.
Controlled by a superordinated room controller (IP) via the data bus (DBUS) such as a room terminal or a room electronic module.
Upgradable to future system firmware thanks to future-oriented flash memory technology to ensure automated software updates during operation.

Features

Inputs/otputs:

  • Power supply 24V DC
  • Room-Audiobus (R-ABUS)
  • 3x Audio (outputs)
  • Audio-Interface Bus (AI-Bus)
Additional information

Product available from September 2021.

Scope of delivery

Systevo Audio Switch, screw connection terminals

Accessories

88885H3 Cover plate Systevo Audio Interface design Systevo Call

88914A5 Frame single for 1 coverplate design Systevo Call

88914B5 Frame double for 2 coverplates design Systevo Call

88914C5 Frame triple for 3 coverplates design Systevo Call

Specifications

Others

  • Storage Temperature
    • 0 °C ... 60 °C
  • Weight (g)
    • approx. 60 g gram
  • Operating voltage (A)
    • 24 V DC +/-10 %
  • Current consumption
    • 55 mA ampere
  • Dimensions
    • W: 70 mm H: 70 mm D: 33 mm
  • Ambient Temperature
    • 10 °C ... 55 °C
  • Air humidity
    • < 20 %
  • Type of protection
    • IP20

Others

  • Storage Temperature
    • 0 °C ... 60 °C
  • Weight (g)
    • approx. 60 g gram
  • Operating voltage (A)
    • 24 V DC +/-10 %
  • Current consumption
    • 55 mA ampere
  • Dimensions
    • W: 70 mm H: 70 mm D: 33 mm
  • Ambient Temperature
    • 10 °C ... 55 °C
  • Air humidity
    • < 20 %
  • Type of protection
    • IP20
  • Storage Temperature : 0 °C ... 60 °C
  • Weight (g) : approx. 60 g gram
  • Operating voltage (A) : 24 V DC +/-10 %
  • Current consumption : 55 mA ampere
  • Dimensions : W: 70 mm H: 70 mm D: 33 mm
  • Ambient Temperature : 10 °C ... 55 °C
  • Air humidity : < 20 %
  • Type of protection : IP20
Data Sheet
Name
Description
File Size
Date
Size
Systevo Audio Switch
application/pdf 42.85 KB
11/4/2022
42.85 KB
Name
Description
File Size
Date
Size
Systevo Audio Switch
application/pdf 42.85 KB
11/4/2022
42.85 KB
Name
Description
File Size
Date
Size
Systevo Audio Switch
42.85 KB
11/4/2022