Systevo Components For Duty Room
Cover plate Systevo call/cancel unit Call button red/cancel button green
Cover plate for Systevo call/cancel unit, fitted with call button red and cancel button green.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 88885C3
Cover plate for Systevo call/cancel unit, fitted with call button red and cancel button green. Use in conjunction with seal kit for increasing the IP protection class (IP x4).
Special material properties:
High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.
Features
- Plastic compound (PC + ABS-FR)
- UV-resistant
- Matt finish
- Antimicrobial surface
- impact resistance
- heat resistance
- Strength
- longevity
- durability
- Flame protection (fire prot class V0)
- Halogen free
Accessories
88914A5 Frame for cover plate (single)
88914B5 Frame for cover plate (double)
88914C5 Frame for cover plate (triple)
Others
- Dimensions
- W: 68 mm H: 68 mm
Others
- Dimensions
- W: 68 mm H: 68 mm
- Dimensions : W: 68 mm H: 68 mm