Systevo Components For Duty Room
Universal display module with function keys
Universal display module with high-quality LC display for displaying information from the local station/level.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 74911B5N
Universal display module with high-quality LC display for displaying information from the local station/level. With integrated function keys for use by the care service. Equipped with two-row, each 8-digits, alphanumeric LC display with back-lighting. Can also be read off from a larger distance and low ambient brightness. Display of system messages with set presence in the allocated room (alarms, calls and presence etc.) with the highest priority, rolling with several messages of identical priority. Acoustic call forwarding with set presence and the possibility of triggering additional calls. Info mode (display of messages) for the tamper-proof operation configurable, e.g. for use in facility corridors. Display and selection/de-selection of services (interconnections) via function keys. Display of the time, if system time available. Integration of the universal display module into the room bus or bed bus. Upgradable to future system firmware due to forward-looking flash technology.
Equipped with:
- 2 x 8-digit alphanumeric, high-quality LCDs with back-lighting, readable from a minimum 3 m distance (reading angle 130 degrees)
- Buttons
- LED reminder lamp - green -
- Sound transmitter for call forwarding
- Button for call function Connection via bed bus / room bus (selectable)
- Compatibility mode for Clino Opt 99, Clino Phon 99, System 99plus, Systevo Call Ackermann
Features
- Integrated LCD Display (2 x 8 characters)
- Display of system alarms
- Display system time
- Change in status of services
- Sound transmitter for call forwarding
- White function keys
- Integrated LEDs for status indication
- Connection via bed databus or corridor databus
Additional information
Coated with an anti-microbial substance.
Scope of delivery
Service selection module flush-mounted fasteners, terminals.
Accessories
88914A5 Frame for cover plate (single).
88914B5 Frame for cover plate (double).
88914C5 Frame for cover plate (triple).
Others
- Mounting
- in flush-mounting box, DIN 49073
- Color
- white, similar to RAL 9016
- Dimensions
- W: 68 mm H: 68 mm D: 40 mm
Others
- Mounting
- in flush-mounting box, DIN 49073
- Color
- white, similar to RAL 9016
- Dimensions
- W: 68 mm H: 68 mm D: 40 mm
- Mounting : in flush-mounting box, DIN 49073
- Color : white, similar to RAL 9016
- Dimensions : W: 68 mm H: 68 mm D: 40 mm