Central Components
Patch panel 12 x CAT5 on LSA-plus
Compact RJ 45 Patchpanel with 12 x CAT5 jacks and LSA plus terminals.
Part Number: 790D159
Compact RJ 45 Patchpanel with 12 x CAT5 jacks and LSA plus terminals. Use to the wiring of the plug-in cards of the central processing unit (e.g. when wall mounting) in order to connect the base stations and the participants of the PABX (a/b or VoIP) with the central processing unit. Suitable for wall mounting.
Features
Inputs / outputs:
- 12 x RJ45-Jacks, shielded
- 12 x LSA-plus ports
- Cat 6 / Class E according to ISO/IEC11801 (9/2002) and EN50173
Accessories
583486 - Patch Cable, 1 m .
Others
- Ambient Temperature
- 0 °C ... 40 °C
- Color
- light gray, similar to RAL 7035
Others
- Ambient Temperature
- 0 °C ... 40 °C
- Color
- light gray, similar to RAL 7035
- Ambient Temperature : 0 °C ... 40 °C
- Color : light gray, similar to RAL 7035