Central Components
Power supply unit for Systevo DECT central unit
The mains appliance serves for the power supply of the central processing unit as well as the integrated plug-in unit cards and the connected base stations.
Part Number: 790D180
The mains appliance serves for the power supply of the central processing unit as well as the integrated plug-in unit cards and the connected base stations. A second mains appliance will be needed if more than 4 control unit base stations per central processing unit are being used. In redundancy mode, up to 4 mains appliances are being used.
Features
- Required for redundancy
- Required for use of more than 4 control units