Central Components
Programming unit for DECT repeater
For DECT repeater configuration.
Part Number: 790D14A
For DECT repeater configuration. The allocation of the system numbers (ARI) of the central control unit and the ID number of the accompanying DECT base station is carried out via a configuration tool. Connection to PC serial interface card (RS232).
Features
- 1 programming unit for the configuration of the DECT repeater
Additional information
As an alternative, the DECT repeater can be configured by using a DECT telephone.
Scope of delivery
Programming unit, includes adapter and software.