Série de systèmes de réduction des vibrations pour le transport
Transportation VRS Thrumold Series
Provide engine timing and transmission speed by determining speed & position of rotating shafts in heavy-duty, off-road, and construction vehicles.
The Thrumold Series VRS (Variable Reluctance Speed) sensors are designed to detect engine timing and transmission speed by determining the speed and position of rotating shafts in heavy-duty, off-road, and construction vehicles, providing information to help improve engine combustion process efficiency. These passive VRS sensors are simple, rugged devices that do not require an external voltage source for operation.
A permanent magnet in the sensor establishes a fixed magnetic field. The approach and passing of a ferrous metal target near the sensor’s pole piece (sensing area) changes the flux of the magnetic field, dynamically changing its strength. This change in magnetic field strength induces a current into a coil winding which is attached to the output terminals.
The output signal of a VRS sensor is an ac voltage that varies in amplitude and frequency as the speed of the monitored device changes, and is usually expressed in peak to peak voltage (Vp-p). One complete cycle occurs as each tooth passes the sensor’s pole piece. If a standard gear were used as a target, this output signal would resemble a sine wave if viewed on an oscilloscope.
Autres
- Optimum Actuator
- 8 DP
- Coil Resistance
- 1270 Ohm to 1630 Ohm
- Vibration
- 20 G RMS from 24 Hz to 2000 Hz >50 Mohm
- Température de fonctionnement
- -40 °C to 120 °C [-40 °F to 248 °F]
- Poids
- 72 g [2.54 oz] approx.
- Termination
- Deutsch DT04 connector
- Mounting Thread
- M18X1.5 6G
- M16X1.5 6G
- 5/8-18 UNF-2A thread size
- Series Name
- Thrumold
- Surface Speed
- 5.9 IPS (0.15 m/s) typ.
- Longueur de la housse
- 83 mm [3.25 in]
- Matériau
- Stainless steel
Autres
- Optimum Actuator
- 8 DP
- Coil Resistance
- 1270 Ohm to 1630 Ohm
- Vibration
- 20 G RMS from 24 Hz to 2000 Hz >50 Mohm
- Température de fonctionnement
- -40 °C to 120 °C [-40 °F to 248 °F]
- Poids
- 72 g [2.54 oz] approx.
- Termination
- Deutsch DT04 connector
- Mounting Thread
- M18X1.5 6G
- M16X1.5 6G
- 5/8-18 UNF-2A thread size
- Series Name
- Thrumold
- Surface Speed
- 5.9 IPS (0.15 m/s) typ.
- Longueur de la housse
- 83 mm [3.25 in]
- Matériau
- Stainless steel
- Optimum Actuator : 8 DP
- Coil Resistance : 1270 Ohm to 1630 Ohm
- Vibration : 20 G RMS from 24 Hz to 2000 Hz >50 Mohm
- Température de fonctionnement : -40 °C to 120 °C [-40 °F to 248 °F]
- Poids : 72 g [2.54 oz] approx.
- Termination : Deutsch DT04 connector
- Mounting Thread : M18X1.5 6G|M16X1.5 6G|5/8-18 UNF-2A thread size
- Series Name : Thrumold
- Surface Speed : 5.9 IPS (0.15 m/s) typ.
- Longueur de la housse : 83 mm [3.25 in]
- Matériau : Stainless steel