Interrupteurs scellés
EN Series
Stainless steel with environmental seals. Sealed to MIL-PRF-8805 resilient, symbol 4. SPDT, DPDT. 1 A to 15 A (resistive)
Honeywell MICRO SWITCH EN Series limit switches are bushing mount designed, manufactured, and qualified to MIL-PRF-8805 standards. These products provide a durable switch for commercial and military aircraft as well as commercial and military ground-based equipment. Other applications include off-road equipment where severe environments are encountered. The EN Series of switches have proven to deliver consistent and reliable operation in harsh environments on critical applications for more than 65 years.