/content/sps/ca/fr/search-results.html

Capteurs de pression montés sur carte à circuit imprimé

SDX Series

Compensated. Calibrated.mV output. Low noise. Small size. High impedance. Corrosion resistant. Prime grade avail.

Vue d'ensemble
Pressure Ranges
  • 1 psi to 100 psi

The SDX series sensors provide a very cost effective solution for pressure applications that require small size plus performance. These calibrated and temperature compensated sensors give an accurate and stable output over a 0 °C to 50 °C [32 °F to 122 °F] temperature range. This series is intended for use with non-corrosive, non-ionic working fluids such as air and dry gases.

Devices are available to measure absolute and gage pressures from 1 psi (SDX01) up to 100 psi (SDX100). The absolute devices have an internal vacuum reference and an output voltage proportional to absolute pressure.

SDX Sensors are available in standard commercial and prime grades (SDXxxxyy-A) to allow optimization of accuracy and cost in any given application.

The SDX devices feature an integrated circuit (IC) sensor element and laser trimmed thick film ceramic housed in a compact solvent resistant case. The package is a double-wide (i.e. 0.600 inches lead spacing) dual-inline package (DIP). This is the same familiar package used by IC manufacturers except it is only 11,94 mm [0.470 in] long and has a pressure port(s). The pc board area used by each DIP is approximately 0.26 in x 0.26 in. This extremely small size enables the use of multiple sensors in limited available space. The DIP provides excellent corrosion resistance and isolation to external package stress.

The DIP mounts on a pc board like a standard IC with through-hole pins. The pins anchor the pressure sensor to the pc board and provide a more secure and stable unit than other types of packages. The output of the bridge is ratiometric to the supply voltage and operation from any Vdc supply voltage up to 20 Vdc is acceptable.

Manuels et guides
Nom
La description
Taille du fichier
Date
Taille
Board Mount Pressure Sensors Selection Guide
application/pdf 1.3 MB
12/6/2021
1.3 MB
Airflow sensors contain advanced microstructure technology to provide a sensitive and fast responseto flow, amount/direction of air or other gases. Potential applications include HVAC, gas metering, chromatography, vent hoods, and medical equipment.
application/pdf 2.78 MB
7/20/2021
2.78 MB
Note technique
Nom
La description
Taille du fichier
Date
Taille
Pressure Sensor Glossary of Terms
application/pdf 129.79 KB
7/21/2021
129.79 KB
Industrial Product Line Card
application/pdf 2.24 MB
10/24/2022
2.24 MB
Pressure or Airflow Sensors?
application/pdf 560.47 KB
7/20/2021
560.47 KB
Energy and Environmental Design Trends
application/pdf 828.15 KB
7/20/2021
828.15 KB
Note d'application
Nom
La description
Taille du fichier
Date
Taille
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Agricultural Vehicles -
application/pdf 1.11 MB
10/25/2022
1.11 MB
Sensor Use in Building Energy Conservation
application/pdf 2.53 MB
7/20/2021
2.53 MB
Nom
La description
Taille du fichier
Date
Taille
Pressure Sensor Glossary of Terms
application/pdf 129.79 KB
7/21/2021
129.79 KB
Industrial Product Line Card
application/pdf 2.24 MB
10/24/2022
2.24 MB
Board Mount Pressure Sensors Selection Guide
application/pdf 1.3 MB
12/6/2021
1.3 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Airflow sensors contain advanced microstructure technology to provide a sensitive and fast responseto flow, amount/direction of air or other gases. Potential applications include HVAC, gas metering, chromatography, vent hoods, and medical equipment.
application/pdf 2.78 MB
7/20/2021
2.78 MB
Agricultural Vehicles -
application/pdf 1.11 MB
10/25/2022
1.11 MB
Pressure or Airflow Sensors?
application/pdf 560.47 KB
7/20/2021
560.47 KB
Energy and Environmental Design Trends
application/pdf 828.15 KB
7/20/2021
828.15 KB
Sensor Use in Building Energy Conservation
application/pdf 2.53 MB
7/20/2021
2.53 MB
Nom
La description
Taille du fichier
Date
Taille
Board Mount Pressure Sensors Selection Guide
1.3 MB
12/6/2021
Airflow sensors contain advanced microstructure technology to provide a sensitive and fast responseto flow, amount/direction of air or other gases. Potential applications include HVAC, gas metering, chromatography, vent hoods, and medical equipment.
2.78 MB
7/20/2021
Pressure Sensor Glossary of Terms
129.79 KB
7/21/2021
Industrial Product Line Card
2.24 MB
10/24/2022
Pressure or Airflow Sensors?
560.47 KB
7/20/2021
Energy and Environmental Design Trends
828.15 KB
7/20/2021
Defence Ground Vehicles -
872.87 KB
6/14/2023
Agricultural Vehicles -
1.11 MB
10/25/2022
Sensor Use in Building Energy Conservation
2.53 MB
7/20/2021