Capteurs de pression montés sur carte à circuit imprimé
TruStability™ RSC Series
Compensated. As low as ±0.25 %FSS TEB. Ultra-low (differential, gage), low (absolute, diff., gage). 24-bit Digital SPI-Compatible output. DIP, SMT
Pressure Ranges
- ±1.6 mbar to ±10 bar - ±160 Pa to ±1 MPa - ±0.5 inH20 to ±150 psi
The TruStability™ RSC Series is a piezoresistive silicon pressure sensor offering a digital output for reading pressure over the specified full scale pressure span and temperature range. It is calibrated and temperature compensated for sensor offset, sensitivity,temperature effects, and non-linearity using a 24-bit analog-to digital converter with integrated EEPROM.
Pressure data may be acquired at rates between 20 and 2000 samples per second over an SPI interface. It is intended for use with non-corrosive,non-ionic gases, such as air and other dry gases, designed and manufactured according to ISO 9001 standards, and is REACH and RoHS compliant.