Accéléromètres à usage général
Model JTF Series
General purpose accelerometers. Operate down to 0 Hz. Easy calibration. ±5 G to ±200 G dynamic range
The JTF accelerometers offer three mounting choices to meet specific application requirements. The sensing technique for these accelerometers is based on piezo-resistive technology. The frequency response extends down to DC. The hermetic construction of the JTF series provides dependable performance in harsh, industrial environments. The case material is non-magnetic from either anodized aluminum or stainless steel that provides low magnetic field susceptibility. Our standard in-line amplifiers and instrumentation may be used with the JTF Series accelerometers. The screw-mount model can be supplied with an optional triaxial mounting block, allowing for more than one accelerometer to be used.
Features
- 0 Hz operation
- Easy calibration
- Low impedance
- Screw, bolt, or stud mounting options
- mV/G output
- Can run at 0 Hz
- Low magnetic field due to case material