Cellules de charge de style faisceau
Model 101
Bending beam load cell. Range of 50 kg to 1,000 kg. ±0.02 %FS accuracy. Nickel-plated alloy steel construction
Model 101 load cells is engineered to measure bending forces and still achieve an impressive ±0.02% accuracy. Small dimensions allow easy unit integration into existing systems. Model 101 uses foil gages and is available for load ranges from 50 kg to 1,000 kg.
Features
- 50 kg to 1000 kg range
- ±0.02 % accuracy
- Integral cable
- Cost efficient
- One-piece, nickel-plated alloy steel construction