Gants résistants aux produits chimiques
DeckHand Series PVC - T1412WG
Supported PVC over a seamless knit liner, gaunlet cuff for ease in donning and doffing, 12 in length. Curved hand design to deminish hand fatigue - Red
Key Features
Recommended Industries/Use
- Chemical
- Food Services
- Utilities
Hazards
- Abrasion
- Chemical
Regulations
- ANSI/ISEA 105 - ASTM D3389-05 Abrasion Test
- ANSI/ISEA 105 - ASTM F1790-97 Cut Test
- EN374 - Permiation and breakthrough time
- EN388 - Mechanical risks from abrasion, cut, tear and puncture
- EN420 - General Requirements - This standard defines the general requirements for protective gloves in terms of construction, fitness of purpose and safety.
- OSHA Standard -29 CFR 1915.157 - The employer shall ensure that each affected employee uses appropriate hand protection and other protective clothing where there is exposure to hazards such as skin absorption of harmful substances, severe cuts or lacerations, severe abrasions, punctures, chemical burns, thermal burns, harmful temperature extremes, and sharp objects.
Warranty Information
Autres
- Longueur
- 12 inch (30 cm)
- Type de doublure
- Knit liner
- Couleur du revêtement
- NA
- Construction
- Multi-dip
- Modèle de gant
- Chemical resistant
- Style de manchette
- Gauntlet
- Revêtement
- NA
- Couverture du revêtement
- NA
Autres
- Longueur
- 12 inch (30 cm)
- Type de doublure
- Knit liner
- Couleur du revêtement
- NA
- Construction
- Multi-dip
- Modèle de gant
- Chemical resistant
- Style de manchette
- Gauntlet
- Revêtement
- NA
- Couverture du revêtement
- NA
- Longueur : 12 inch (30 cm)
- Type de doublure : Knit liner
- Couleur du revêtement : NA
- Construction : Multi-dip
- Modèle de gant : Chemical resistant
- Style de manchette : Gauntlet
- Revêtement : NA
- Couverture du revêtement : NA