- Logiciel
- Productivité
- Browsers & Emulators
- Windows Terminal Emulator
Windows Terminal Emulator
Provides a Secure, Reliable Connection to Your Data Collection Application
Overview
Improve productivity, reduce errors and get a fast return on your investment with Windows Terminal Emulator (Windows TE). It’s a proven terminal emulation client application for Honeywell mobile computers and provides a secure, reliable connection to your data collection application supporting VT/ANSI, IBM 5250 or IBM 3270 terminal protocols.
Ease of Use
The software’s common menu structure and consistent user interface across the product line simplifies using and managing your applications. Windows TE also provides multiple session support so users can switch between up to four different sessions without having to log out and re-launch each application.
Session Persistence
Losing connection with the host application can occur when the wireless network is less than optimal. Windows TE works with our Session Persistence Server to provide wireless session persistence, preserving data and productivity when wireless connections are lost.
Remote Management and Configuration
Windows TE is compatible with Honeywell Windows devices. Configuration files can be produced on one mobile computer and copied to multiple other computers or they can be edited on a PC and push to the entire mobile computer population.
Key Features
Smart
Leverages WMS investment with support for all major emulation protocols.
Improves Productivity
Supports multiple sessions and session persistence for more robust operations.
User-Friendly
Enhances operator experience with industry leading terminal emulation performance.
Secure
Enables security compliance via enhanced, secure communications.
Cost-Effective
Lowers your operational costs with remote management and configuration capability.
Annual Maintenance Plan Available
Minimizes your support expense, keeping you up to date with the latest releases and upgrades. The plan is easy to purchase and easy to use.
For more about what your business can accomplish with Windows TE, contact us today.
Windows Terminal Emulator
Connectons-nous!
Inscrivez-vous pour recevoir des communications exclusives de Honeywell, notamment des mises à jour des produits, des informations techniques, de nouvelles offres, des événements et actualités, des sondages, nos promotions ainsi que divers sujets connexes par téléphone, courriel et autres formes de communication électronique.
Copyright © 2023 Honeywell International Inc