/content/sps/ca/fr/search-results.html
sps-ppr-software-hero
sps-ppr-software-hero

Wireless WAN Toolkit

Build Applications That use Wireless Voice and Data

Overview

The Honeywell Wide Area Wireless (WWAN) Toolkit is specifically for developers and integrators of Honeywell handheld products utilizing WWAN radios. Shorten your development cycles and reduce your testing requirements by using tried-and-true functions. Our WWAN Toolkit takes the complexity out of adding communications functionality to mobile applications that communicate over GSM and CDMA networks. This comprehensive library enables you to easily and quickly interface WWAN functionality into your applications without having to go through the additional expense of costly and time-consuming development work of your own.

The WWAN Toolkit is a software solution for a variety of markets, including manufacturing, warehousing, transportation and logistics, DSD and more. The WWAN Toolkit application has the ability to:

  • Initiate and receive voice, data and fax calls 
  • Control radio power and network attachments 
  • Report carrier and signal strength 

Key Features

Shortens Development Time 

The WWAN Toolkit provides a comprehensive library for successful out-of-the-box implementation allowing programmers to quickly design and deploy applications. The toolkit requires little training. Programmers simply use the provided code to develop WWAN applications. Once the program is developed for one device it will work on all of the supported radios. It’s not necessary to re-write applications for multiple radios.

Improves Application Quality 

The toolkit includes source code for a real-life implementation. The code is ready-to-use and has already been checked and verified. This keeps testing time at a minimum and provides improved application quality. 

Eliminates the Complexity of WWAN Communications 

With the WWAN Toolkit, programmers are not required to understand all aspects of WWAN development. The toolkit will manage complexities such as dropped connections, new networks, bandwidth fluctuations and power management, allowing programmers to quickly implement applications.

 

For more about what your business can accomplish with the WWAN Toolkit, contact us today.