/content/sps/gb/en/search-results.html

Central Components

CPU card for Systevo DECT central unit, without link option

CPU card for installation in the central unit.

Overview

Part Number: 790D156

Like item 790D155, but without LINK Communications interface for expansion possibilities.

Features
Inputs/outputs:
  • Serial interface RS232
  • ETH-LAN interface
  • status LEDs
Accessories

583486 - Patch Cable, 1 m .

Specifications

Others

  • Dimensions
    • W: 45 mm H: 140 mm D: 200 mm
  • Ambient Temperature
    • 0 °C ... 40 °C
  • Frequency Range
    • 1900 MHz ... 1880 MHz

Others

  • Dimensions
    • W: 45 mm H: 140 mm D: 200 mm
  • Ambient Temperature
    • 0 °C ... 40 °C
  • Frequency Range
    • 1900 MHz ... 1880 MHz
  • Dimensions : W: 45 mm H: 140 mm D: 200 mm
  • Ambient Temperature : 0 °C ... 40 °C
  • Frequency Range : 1900 MHz ... 1880 MHz
Data Sheet
Name
Description
File Size
Date
Size
CPU card for Systevo DECT central unit, without link option
application/pdf 33.15 KB
11/4/2022
33.15 KB
Name
Description
File Size
Date
Size
CPU card for Systevo DECT central unit, without link option
33.15 KB
11/4/2022
33.15 KB
Name
Description
File Size
Date
Size
CPU card for Systevo DECT central unit, without link option
33.15 KB
11/4/2022