Central Components
CPU card for Systevo DECT central unit, without link option
CPU card for installation in the central unit.
Part Number: 790D156
Like item 790D155, but without LINK Communications interface for expansion possibilities.
Features
Inputs/outputs:
- Serial interface RS232
- ETH-LAN interface
- status LEDs
Accessories
583486 - Patch Cable, 1 m .
Others
- Dimensions
- W: 45 mm H: 140 mm D: 200 mm
- Ambient Temperature
- 0 °C ... 40 °C
- Frequency Range
- 1900 MHz ... 1880 MHz
Others
- Dimensions
- W: 45 mm H: 140 mm D: 200 mm
- Ambient Temperature
- 0 °C ... 40 °C
- Frequency Range
- 1900 MHz ... 1880 MHz
- Dimensions : W: 45 mm H: 140 mm D: 200 mm
- Ambient Temperature : 0 °C ... 40 °C
- Frequency Range : 1900 MHz ... 1880 MHz