Harnesses, Belts & Accessories
Miller Revolution Comfort (EUR)
2-point full body harness for use with a fall arrest device and suitable anchorage point.
Key Features
Features :Made frompatented DualTech webbing with shape retention memory or Duraflex®, theR2 Comfort Revolution harness is ideal for scaffolding, steel erection,tower building and maintenance thanks to the unique Revolutiontechnology and a multitude of key features. The PivotLinkTM connectionsare located at waist level for a better ergonomic fit when bending orsquatting. Fitted with quick-fixing buckles.
Benefits:
PivotLink Connection (patented):This unique rotary design provides greater comfort in bending /mobility. Positioned at waist level to mirror the bending and squattingmovements of the worker in construction and maintenance. Providesattachment point for tools and accessories. Made of stainless steel forcorrosion resistance.ErgoArmor Back Shield: this semi-flexible back shieldminimizes impact from sharp / heavy snap hooks and self retractinglifelines. The self-adjusting channels conform to a variety of bodyshapes. The padding conforms to unlimited back contours while allowingsuperior air flow. A knitted mesh membrane minimizes moistureabsorption and maintains an optimal air circulation whilst also helpingto position the back D-ring correctly.
Self Contained Label Pack (patented):encapsulates labels minimizing damage and loss. Durable, polymerconstruction for extended service life. Integrated and oversizedpull-free lanyard rings
Cam Buckle (patented):Easy, one-hand adjustment / release allows simultaneous adjustment ofshoulder straps. Promotes proper snug fit: will not slip or misadjust.Constructed of high-tech polymer, lightweight aluminum and stainlesssteel materials that resist rust/corrosion.
Web Finials (patented):Clip-ondesign safely organises webbing after proper adjustment. Constructed ofdurable, high-impact resistant polymer. Provides positive grippingsurface for easy web adjustment.
Integrated Accessory System:Modularattachment design provides connection points for tools &accessories which can be easily attached/removed for greater comfortand convenience. Designed to distribute the weight of accessoriesacross the hips and shoulders for comfort and mobility.
DuraFlex® Webbing :Patented, elastomer webbing specially formulated to strech with the user's movements so there is no bunching or binding.
DualTech Webbing (patented):Donningmade easy with two-sided, contrasting colour webbing and textures: softgrey polyamide webbing on the inside and durable, abrasion resistantpolyester webbing on the outside. Webbing engineered with shaperetention memory for a more comfortable fit. Unique circular tackprovides greater strength, and contrasting colours make inspectioneasierCustom Identification:Four brightly colouredpermanent labels allow customisation for date of service, specifictrade, sub-contractor etc. A write in window allows space forindividual names or other information.
Recommended Industries/Use
- Construction
Hazards
- Fall from height
Regulations
- EN 361 - Full Body Harness
Warranty Information
Our state of the art equipment provides the criticaltool for worker protection, combining mobility with unsurpassed comfort.
At our ISO 9001 certified manufacturing facilities in Europe, we ensure that every Miller product is made inaccordance with the standards and meets your exacting requirements.
Others
- Webbing Breaking Strength
- > 3000daN
- D-Ring Material
- Zinc plated
- Webbing Material
- grey polyamide, 50% black polyester
Others
- Webbing Breaking Strength
- > 3000daN
- D-Ring Material
- Zinc plated
- Webbing Material
- grey polyamide, 50% black polyester
- D-Ring Material : Zinc plated
- Webbing Material : grey polyamide, 50% black polyester
- Webbing Breaking Strength : > 3000daN