/content/sps/gb/en/search-results.html

Harnesses, Belts & Accessories

Miller Revolution Premium R5 Harnesses (EUR)

The robust Miller Revolution harness is ideal for scaffolding, steel erection, tower building and maintenance thanks to the unique Revolution technology and a multitude of key features.

Overview
Key Features
 
Features:

This Revolution R5 premium 3 pts Harness is perfect for utilities & telecom. Engineered with pivot link connection on the hips and automatic webbing adjustment for a more comfortable fit and a great freedom of movement. Equipped with automatic buckles and Ergo Armor back shield & work positioning belt. This rotating work positioning belt offers a more comfortable fit and a greater mobility. Webbing on the Padded legs straps are sliding, and provide a perfect easy-to-fit.

Benefits:

PivotLink Connection (patented): This unique rotary design provides greater comfort in bending / mobility. Positioned at waist level to mirror the bending and squatting movements of the worker in construction and maintenance. Provides attachment point for tools and accessories. Made of stainless steel for corrosion resistance. In the event of a fall, the PivotLink improves the harness resistance due to an improved distribution of the efforts.

ErgoArmor Back Shield: This semi-flexible back shield minimizes impact from sharp / heavy snaphooks and self retracting lifelines. The self-adjusting channels conform to a variety of body shapes. The padding conforms to unlimited back contours while allowing superior air flow. A knitted mesh membrane minimizes moisture absorption and maintains an optimal air circulation whilst also helping to position the back D-ring correctly.

Self Contained Label Pack (patented): Encapsulates labels minimizing damage and loss. Durable, polymer construction for extended service life. Integrated and oversized pull-free lanyard rings. Protection against light, rain, abrasion and dust

Cam Buckle (patented): Easy, one-hand adjustment / release allows simultaneous adjustment of shoulder straps. Promotes proper snug fit: will not slip or misadjust. Constructed of high-tech polymer, lightweight aluminium and stainless steel materials that resist rust/corrosion.

Web Finials (patented): Clip-on design safely organises webbing after proper adjustment. Constructed of durable, high-impact resistant polymer. Provides positive gripping surface for easy web adjustment.

DualTech Webbing (patented): Donning made easy with two-sided, contrasting colour webbing and textures: soft grey polyamide webbing on the inside and durable, abrasion resistant polyester webbing on the outside. Webbing engineered with shape retention memory for a more comfortable fit. Unique circular tack provides greater strength, and contrasting colours make inspection easier.

DuraFlex® Webbing: Patented, elastomer webbing specially formulated to strech with the user's movements so there is no bunching or binding.

Work positioning belt: For a more comfortable hands-free position when used in conjunction with a positioning lanyard.

Custom Identification: Four brightly coloured permanent labels allow customisation for date of service, specific trade, sub-contractor etc. A write-in window allows space for individual names or other information.
 
Recommended Industries/Use
 
 
Hazards
 
 
Regulations
 
  • EN 361 & 358 - All Miller harnesses are CE certified and comply with EN 361 and, where necessary, with EN 358
 
Warranty Information
 
Our state of the art equipment provides the critical tool for worker protection, combining mobility with unsurpassed comfort.

At our ISO 9001 certified manufacturing facilities in Europe, we ensure that every Miller product is made in accordance with the standards and meets your exacting requirements.
Data Sheet
Name
Description
File Size
Date
Size
Miller Revolution Premium R5 Harnesses (EUR) - Datasheet
application/pdf 352.22 KB
6/16/2021
352.22 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Miller Revolution Premium R5 Harnesses (EUR) - Literature
application/pdf 845.92 KB
6/16/2021
845.92 KB
Miller Revolution Premium R5 Harnesses Eur 40873 Literature - Middle East - India
application/pdf 309.34 KB
12/5/2021
309.34 KB
Name
Description
File Size
Date
Size
Miller Revolution Premium R5 Harnesses (EUR) - Datasheet
application/pdf 352.22 KB
6/16/2021
352.22 KB
Miller Revolution Premium R5 Harnesses (EUR) - Literature
application/pdf 845.92 KB
6/16/2021
845.92 KB
Miller Revolution Premium R5 Harnesses Eur 40873 Literature - Middle East - India
application/pdf 309.34 KB
12/5/2021
309.34 KB
Name
Description
File Size
Date
Size
Miller Revolution Premium R5 Harnesses (EUR) - Datasheet
352.22 KB
6/16/2021
Miller Revolution Premium R5 Harnesses (EUR) - Literature
845.92 KB
6/16/2021
Miller Revolution Premium R5 Harnesses Eur 40873 Literature - Middle East - India
309.34 KB
12/5/2021