Harnesses, Belts & Accessories
Miller Revolution Premium R8 Harnesses (EUR)
Revolution harness for wind energy applications.
Key Features
Shape-retention Webbing memory of 45 mm.
Automatic Buckles.
Stainless Steel Curved lateral ring
Front ring.
Recommended Industries/Use
- Utilities
Hazards
- Fall from height
Regulations
- All Miller harnesses are CE certified and comply with EN 361 and, where necessary, with EN 358
- EN 813 (juil 1997) + ANSI OSHA
Warranty Information
Our state of the art equipment provides the criticaltool for worker protection, combining mobility with unsurpassed comfort.
At our ISO 9001 certified manufacturing facilities in Europe, we ensure that every Miller product is made inaccordance with the standards and meets your exacting requirements.