Harnesses, Belts & Accessories
Miller RM Harnesses (EUR)
The light and comfortable full body harness has elasticated webbing allowing multiple applications, for all kinds of people working at height.
Key Features
Made from a specially formulated elasticated webbing, this stretch harness conforms to the shape of the operator for improved comfort and maneuverability.
The padded leg straps and belt provide excellent support for the operator, allowing him to work in a comfortable supported or semi-suspended hands-free position.
The front anchorage loops provide an ergonomic anchorage point for use with a rope grab or shuttle.
Recommended Industries/Use
- Utilities
Hazards
- Fall from height
Regulations
- All Miller harnesses are CE certified and comply with EN 361 and, 1where necessary, with EN 358 and EN 813
Warranty Information
Our state of the art equipment provides the criticaltool for worker protection, combining mobility with unsurpassed comfort.
At our ISO 9001 certified manufacturing facilities in Europe, we ensure that every Miller product is made inaccordance with the standards and meets your exacting requirements.