/content/sps/gb/en/search-results.html
Cut Resistant Gloves
Cut Resistant Gloves

Cut Resistant Gloves

Help protect workers against cut risks with the right cut resistant levels.

Workers in industries such as metal mechanics, construction and manufacturing should be equipped with cut resistant gloves to help protect against hand injuries. Applications such as handling metal sheets, repairing glass and body panel replacement can lead to abrasions and punctures. That’s why workers need to be equipped with the correct level of cut resistance work gloves for their specific work tasks.When selecting puncture resistant gloves, it’s important to select the correct cut resistant level based on the application. It’s also important to consider features such as dexterity, silicon-free, PU or nitrile coating depending on the need. At Honeywell, we provide a range of cut resistant levels from A/A1 – F/A9 with gauge levels ranging from 10-18gg. We have a team of safety experts that can help answer your questions when selecting cut proof gloves.

Reset Filters