Harnesses, Belts & Accessories
Miller AirCore Tower Climbing Harnesses
The new Miller AirCore™ Tower Climbing harness provides the ultimate in performance, comfort and durability – exceeding expectations even when used in the most challenging climbing environments!
Key Features
- Up to 21% lighter than similar competitive harnesses – Increased productivity and reduced fatigue
- Up to 16% less surface area than other padding used on the market – Keeps workers cooler and working longer
- Leather Bos’n chair attachment – Removable/adjustable leather rigid work seat for added support
- Removable Belt with tool loops – Uniquely designed to stay in position when disconnected, even when tools are attached
- Oversized ID tag – Provides quick and easy harness size identification
- Improved Cam Buckle – Lightweight, low profile and easy to adjust
- Rated to 400 lbs. (181.4 kg) capacity
Recommended Industries/Use
- Construction
- Utilities
Hazards
- Fall from height
Regulations
- Meets all applicable OSHA and ANSI standards
Warranty Information