Harnais, ceintures et accessoires
Miller DuraFlex Harnesses
Feel the difference with specially-formulated elastomer (stretchable) webbing!
Key Features
- Maximize Comfort
- DuraFlex Harnesses conform to the shape of the worker, stretching with every movement, so there is no bunching, binding or kinking.
- Improve Safety
- With comfort unsurpassed, DuraFlex Harnesses offer wider end-user acceptance. And, a comfortable harness is worn properly, enhancing compliance and safety on the jobsite.
- Increase Productivity
- Because DuraFlex Harnesses are stretchable, the worker has greater mobility with less fatigue.
- Additional Features:
- Specially-formulated elastomer webbing that stretches to provide greater comfort, improved safety and increased productivity
- Soft and flexible D-ring back pad further enhances comfort
- Self-contained label pack encapsulates labels minimizing damage and loss.
- Integrated and oversized pull-free lanyard rings
Recommended Industries/Use
- Construction
- Manufacturing
- Wind Energy
Hazards
- Confined Space
- Fall from height
Regulations
- Meets all applicable OSHA, ANSI and CSA standards
Warranty Information