Sauvetage et descente
Miller Aerial Rescue Systems
Products/components designed to assist with self-rescue for applications such as aerial lifts, bucket trucks and elevated work surfaces.
Key Features
- The Miller Aerial Lift Rescue Ladder is a portable 15-foot (4.6m) nylon web ladder designed and intended to assist with self-rescue for applications such as aerial lifts, bucket trucks and elevated work surfaces.
- In the event of a fall, the user releases the ladder by pulling on the drawstring and then climbs back to the work surface.
Recommended Industries/Use
- Manufacturing
Hazards
- Fall from height
Regulations
- Meets all applicable OSHA, ANSI and CSA standards
Warranty Information
In the unlikely event that you should discover defects in either workmanship or materials, under our Limited Lifetime Warranty, we will repair or replace the product at our expense. If a replacement is necessary and your product is no longer available, a comparable product will be substituted. Should a product issue surface, contact us at 800/873-5242.
Manufacturing specifications are subject to change without notice.