Capteurs aérospatiaux, ordinaires et marins (AOM)
ZS Series
One-piece M18 proximity sensor. Ceramic sensing face. Normally open, current sinking
Environment-proof self-contained proximity sensor enclosed in a rugged stainless steel housing, designed to meet the requirements of aerospace, ordnance, marine, mass transit and high performance industrial equipment. Operation by Hall Effect principle, which is used to detect magnetic fields passing in front of the sensing face.
Once a target metal is detected, a trigger signal is produced which is then passed through the output conditioning circuitry to give a high or low output, depending on the sensor application.