Interrupteurs à bascule
AML Series
20,5 mm x 30,5 mm panel area. Snap-in, strip, matrix, PCB, sub-panel. Incandescent, LED, neon lamps. Up to 10 A. UL, CSA approvals
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell MICRO SWITCH AML Series Switches offer a choice of five legend sizes, four button heights, full-or-split section display, and illumination by incandescent lamps, LEDs or neons. Accommodates different functions and promotes operator efficiency. All terminations at the same shallow depth (43,1 mm [1.7 in]) for convenient wiring or PC board termination.