Interrupteurs de solutions basées sur les applications
DM Series
MICRO SWITCH DM Series Snap-in Panel Mount Switch, Double Pole Double Throw (DPDT) Circuitry, 10 A at 277 Vac, Bullet Nose Plunger Actuator
MICRO SWITCH DM/DP basic switches are known for their compact, lightweight design and accurate repeatability. The DM/DP Series are special application precision switch that have momentary, push-pull, and pull-to-cheat configurations. The quick-connect terminals and snap-in, panel-mount housings provide easy installation. In addition to the standard quick-connect terminals (4,78 mm x 0,51 mm [0.188 in x 0.020 in]), larger 6,35 mm x 0,81 mm [0.25 in x 0.032 in] quick-connect terminals can be provided.
Features
- Attractive, rugged snap-in panel mount design - easy installation
- Choice of momentary, alternate push-pull or pull-to-cheat operation
- Quick-connect terminals
- Expected mechanical life: 1 million operations, 95% survival
- UL recognized file #E22779, CSA certified file #LR4442
Product Applications
- Appliance door lights
- Door interlocks
- Stop/start switches