Transducteurs de pression de précision/de qualité technique
Model Super TJE
Ultra Precision Super TJE pressure sensors can stand up to ultra high temperatures & high pressure measurement requirements.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Model Super TJE is one of the most accurate industrial pressure transducers available today. The Super TJE features 0.05 % accuracy and zero temperature error of less than 0.0015 % FS/°F. These specifications are maintained by welding a double jacket shell of stainless steel along with our proprietary “true gage” second diaphragm that isolates the strain gage circuitry from atmospheric contamination. The Model STJE is manufactured out of 17-4 PH Stainless Steel for range up to 2,000 psi and 15-5 PH Stainless Steel for ranges 2,000 and above. High output options of 5 Vdc or 10 Vdc and 4 mA to 20 mA eliminate the need for an amplifier card in the data system. An optional signature calibration chip provides calibration information for automatic set-up with the Model SC four-or-twelve-channel digital indicator. The gage Model Super TJE is a strain gage based transducer and features a unique “true gage” design which utilizes a second welded stainless steel diaphragm that hermetically seals the strain gage circuitry from atmospheric contamination. This design references the primary pressure sensing diaphragm to the atmosphere, and provides a stable zero regardless of the transducer environment. The absolute Model Super TJE has an all-welded vacuum reference chamber assuring long-term stability.
Features
- 10 psig/a to 7500 psig/a
- 17-4 PH stainless steel wetted material for ranges up to 2,000 psi and 15-5 PH stainless steel wetted material for ranges 2,000 psi and greater
- Isolated double wall construction
- Enhanced temperature stability
- 0.05 % accuracy
- Intrinsically safe available