Gafas de seguridad
Honeywell Uvex Avatar® RX
Un nuevo nivel de comodidad, visibilidad, ajuste y estilo en los cuadros RX
Features and Benefits
- Flexible nose pads – Metal-free, highly adjustable system for unparalleled comfort and adhesion
- Ultra-light frame – Leading-edge composite materials reduce overall weight
- Patented indirect venting system - Advanced technology significantly reduces fogging
- Soft temples and nose pads – Rubber compound provides exceptional grip and comfort
- Soft brow frame - Cushioning zone increases overall comfort
- Insulated wire-core temples – Allows for superior adjustability, customizability and non-conductivity
- Wraparound temples and soft tip pads - Ergonomically designed to fit better with helmets
- Unlimited RX range of lenses and powers.- Maximum field of vision and protective coverage
- Frame colors: Black/Black, Red/Black, Blue/Black
Standards
- ANSI Z87.1+ 2020
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- Full seal frame adapter – protects against dust and debris
- Adjustable strap – prevents the glasses from slipping off