- Produtos para teste e medição
- Pressure Transducers
- Aerospace Pressure Transducers
Aerospace Pressure Transducers
Highly specialized pressure & differential pressure sensors adapted to meet the high accuracy outputs, light weight & small sizes required in aerospace.
Honeywell offers a variety of highly specialized pressure and differential pressure sensors adapted to meet the high accuracy outputs, light weight and small sizes required in aerospace test and measurement applications. All of our pressure sensors are constructed of stainless steel.
Certain models feature Honeywell's special double diaphragm design which provides hermetic protection for the internal components while allowing the unit to reference atmospheric pressure. All units are able to meet MIL-45208 and traceability requirements. Custom engineering is a Honeywell specialty. If you don't see exactly what you need, contact us to discuss your unique needs.
Categorias relacionadas
- Calibration Pressure Transducers
- Digital Output Pressure Transducers
- Digital Gauges
- Flush Pressure Transducers
- General Process Pressure Transducers
- Hazardous Location Pressure Transducers
- High Pressure Transducers
- Industrial Pressure Transducers
- Subminiature Differential Pressure Transducers
- Miniature Flush Pressure Transducers
- Oil & Gas Pressure Transducers
- Precision/Technical Grade Pressure Transducers
- Sanitary Pressure Transducers
- Submersible Pressure Transducers
Vamos nos conectar!
Inscreva-se para receber comunicação exclusiva da Honeywell, incluindo atualizações de produtos, informações técnicas, novas ofertas, eventos e notícias, pesquisas, ofertas especiais e tópicos relacionados por telefone, e-mail e outras formas de comunicação eletrônica.
Copyright © 2024 Honeywell International Inc
Maximum File Size
Maximum Files Exceeded
Devido à inatividade você será desconectado 000 segundas.