- Produtos para teste e medição
- Pressure Transducers
- Subminiature Differential Pressure Transducers
Subminiature Differential Pressure Transducers
Subminiature wet/wet differential pressure transducer. 0.3 % accuracy. 5 psid to 2000 psid. 17-4 PH Stainess steel wetted material. High frequency
The Model P-30-P, wet/wet differential pressure transducer, is a subminiature unit which is uniquely suited to aerospace, chemical or nuclear applications. Features include small size, bidirectional overload protection, wide temperature compensation, high natural frequencies and manufactured from 17-4 PH Stainess steel wetted material.
Categorias relacionadas
- Aerospace Pressure Transducers
- Calibration Pressure Transducers
- Digital Output Pressure Transducers
- Digital Gauges
- Flush Pressure Transducers
- General Process Pressure Transducers
- Hazardous Location Pressure Transducers
- High Pressure Transducers
- Industrial Pressure Transducers
- Miniature Flush Pressure Transducers
- Oil & Gas Pressure Transducers
- Precision/Technical Grade Pressure Transducers
- Sanitary Pressure Transducers
- Submersible Pressure Transducers
Vamos nos conectar!
Inscreva-se para receber comunicação exclusiva da Honeywell, incluindo atualizações de produtos, informações técnicas, novas ofertas, eventos e notícias, pesquisas, ofertas especiais e tópicos relacionados por telefone, e-mail e outras formas de comunicação eletrônica.
Copyright © 2024 Honeywell International Inc