- Produtos para teste e medição
- Pressure Transducers
- High Pressure Transducers
High Pressure Transducers
High pressure transducers. 50000 psi to 100000 psi. AE F-250-C port. 0.5% accuracy. Custom 465 Stainless steel wetted material
The high pressure transducer Model HP is designed to accept extreme pressure ranges of 50,000 psi to 100,000 psi. Manufactured out of Custom 465 Stainless Steel and are equipped with a special safety blow out plug in its outer case, this transducer will allow the excess pressure to gradually leak out should the pressure element rupture. These transducers operate in a wide temperature range from -65 °F through 250 °F. Temperature effects on span and zero are 0.005 % each and a full scale accuracy of 0.5 % is achieved.
Categorias relacionadas
- Aerospace Pressure Transducers
- Calibration Pressure Transducers
- Digital Output Pressure Transducers
- Digital Gauges
- Flush Pressure Transducers
- General Process Pressure Transducers
- Hazardous Location Pressure Transducers
- Industrial Pressure Transducers
- Subminiature Differential Pressure Transducers
- Miniature Flush Pressure Transducers
- Oil & Gas Pressure Transducers
- Precision/Technical Grade Pressure Transducers
- Sanitary Pressure Transducers
- Submersible Pressure Transducers
Vamos nos conectar!
Inscreva-se para receber comunicação exclusiva da Honeywell, incluindo atualizações de produtos, informações técnicas, novas ofertas, eventos e notícias, pesquisas, ofertas especiais e tópicos relacionados por telefone, e-mail e outras formas de comunicação eletrônica.
Copyright © 2024 Honeywell International Inc