- eCOM Portal
- Distributor Inventory
- City Technology Materials Safety
-
Automation
-
Onde comprar
Onde comprar
You are browsing the product catalog for
- Produtos
- Soluções de detecção
- Sensoriamento para aplicações Industriais
- Produtos para teste e medição
- Pressure Transducers
- Hazardous Location Pressure Transducers
Hazardous Location Pressure Transducers
Both pressure & differential pressure sensors made of rugged,
Hermetically-sealed, stainless steel for operation in hazardous locations.
Honeywell offers both pressure and differential pressure sensors with rugged, hermetically-sealed, stainless steel construction and are designed for operation in hazardous locations. All-welded, stainless steel diaphragms allow these sensors to be used with liquid, gas or corrosive vapors. Available pressure measurements range from 2 psig/a up to 20,000 psig/a or 2 psid to 10,000 psid for differential pressure models with accuracy ranges of 0.25%, 0.1% and 0.5%. Intrinsically safe, explosion proof, and CE options are available on select models.
Categorias relacionadas
- Aerospace Pressure Transducers
- Calibration Pressure Transducers
- Digital Output Pressure Transducers
- Digital Gauges
- Flush Pressure Transducers
- General Process Pressure Transducers
- High Pressure Transducers
- Industrial Pressure Transducers
- Subminiature Differential Pressure Transducers
- Miniature Flush Pressure Transducers
- Oil & Gas Pressure Transducers
- Precision/Technical Grade Pressure Transducers
- Sanitary Pressure Transducers
- Submersible Pressure Transducers
Vamos nos conectar!
Inscreva-se para receber comunicação exclusiva da Honeywell, incluindo atualizações de produtos, informações técnicas, novas ofertas, eventos e notícias, pesquisas, ofertas especiais e tópicos relacionados por telefone, e-mail e outras formas de comunicação eletrônica.
Copyright © 2024 Honeywell International Inc