/content/sps/br/pt/search-results.html
Sanitary Pressure Transducers
Sanitary Pressure Transducers

Sanitary Pressure Transducers

Sanitary process transmitter. 10 psi to 600 psi. Tracks temperature changes. 4 mA to 20 mA output. 500 ms pressure response time

These CIP (Clean-In-Place) sanitary process transmitters are manufactured out of Ha C276/316 Stainless steel and offer a variety of flanges, electrical connections, and operating temperatures designed to meet the environmental demands found in the applications listed below in potential applications.

Reset Filters