- eCOM Portal
- Distributor Inventory
- City Technology Materials Safety
-
Automation
-
Onde comprar
Onde comprar
You are browsing the product catalog for
- Produtos
- Soluções de detecção
- Sensoriamento para aplicações Industriais
- Produtos para teste e medição
- Pressure Transducers
- Calibration Pressure Transducers
Calibration Pressure Transducers
Accu-Gage series combines a pressure transducer & digital readout in one compact unit for industrial & laboratory applications.
Honeywell’s Accu-Gage Models AG400 and AG401 offer a combination pressure transducer and digital readout in designed for use in both industrial and laboratory applications. Accu-Gage offers portability, enhanced accuracy and industrial grade durability at a very competitive price. Each unit features a sturdy metal case and handle that provides extra protection and potential failures caused by shock or vibration often associated with gauges constructed of plastic materials.
Designed to achieve both high accuracy and high stability, all Honeywell's Accu-Gage instruments are fitted with Honeywell’s dependable, enhanced-accuracy pressure transducers and undergo an extensive two part burn-in process, one for the transducer and one for the combined transducer/instrument unit. Units can be panel mounted to provide clear pressure or vacuum readouts to machine operators on the process line or used as online quality control monitors.
Categorias relacionadas
- Aerospace Pressure Transducers
- Digital Output Pressure Transducers
- Digital Gauges
- Flush Pressure Transducers
- General Process Pressure Transducers
- Hazardous Location Pressure Transducers
- High Pressure Transducers
- Industrial Pressure Transducers
- Subminiature Differential Pressure Transducers
- Miniature Flush Pressure Transducers
- Oil & Gas Pressure Transducers
- Precision/Technical Grade Pressure Transducers
- Sanitary Pressure Transducers
- Submersible Pressure Transducers
Vamos nos conectar!
Inscreva-se para receber comunicação exclusiva da Honeywell, incluindo atualizações de produtos, informações técnicas, novas ofertas, eventos e notícias, pesquisas, ofertas especiais e tópicos relacionados por telefone, e-mail e outras formas de comunicação eletrônica.
Copyright © 2024 Honeywell International Inc