Gants à usage général
Superlite - Plus Series - T4700
Nitrile, full hand coating over interlock liner. Yellow nitrile coating is light to enhance tactile sensitivity, knit wrist
Key Features
Recommended Industries/Use
- Construction
- Manufacturing
- Municipal Services
- Utilities
Hazards
- Abrasion
Regulations
- ANSI/ISEA 105 - ASTM D3389-05 Abrasion Test
- ANSI/ISEA 105 - ASTM F1790-97 Cut Test
- EN388 - Mechanical risks from abrasion, cut, tear and puncture
- EN420 - General Requirements - This standard defines the general requirements for protective gloves in terms of construction, fitness of purpose and safety.
- OSHA Standard -29 CFR 1915.157 - The employer shall ensure that each affected employee uses appropriate hand protection and other protective clothing where there is exposure to hazards such as skin absorption of harmful substances, severe cuts or lacerations, severe abrasions, punctures, chemical burns, thermal burns, harmful temperature extremes, and sharp objects.
Warranty Information
Autres
- Longueur
- NA
- Revêtement
- Nitrile
- Construction
- Seamless knit, dipped
- Couleur du revêtement
- Yellow
- Type de doublure
- Interlock
- Style de manchette
- Knit
- Couverture du revêtement
- Full hand
- Modèle de gant
- General purpose
Autres
- Longueur
- NA
- Revêtement
- Nitrile
- Construction
- Seamless knit, dipped
- Couleur du revêtement
- Yellow
- Type de doublure
- Interlock
- Style de manchette
- Knit
- Couverture du revêtement
- Full hand
- Modèle de gant
- General purpose
- Revêtement : Nitrile
- Construction : Seamless knit, dipped
- Couleur du revêtement : Yellow
- Type de doublure : Interlock
- Style de manchette : Knit
- Couverture du revêtement : Full hand
- Modèle de gant : General purpose
- Longueur : NA