Combisafe
UNIVERSAL STAIR
Complete access between building and scaffolding. UNIVERSAL STAIR is an all-aluminium solution for temporary access between levels in scaffolds or construction sites and for building stair towers in traditional scaffolding, available in 5 lengths..
Complete access between building and scaffolding
UNIVERSAL STAIR is an all-aluminium solution for temporary access between levels in scaffolds or construction sites and for building stair towers in traditional scaffolding, available in 5 lengths.
The staircase units fold flat for transport, are easily assembled and automatically adjust to a wide range of lift heights.
UNIVERSAL STAIR? Bodies
Part No. | Description | No. of Steps | Weight (kg) |
22110001 | Model 1, body only | 3 | 11.9 |
22110002 | Model 2, body only | 6 | 19.7 |
22110003 | Model 3, body only | 9 | 29.8 |
22110004 | Model 4, body only | 12 | 39.2 |
22110005 | Model 5, body only | 15 | 47.0 |
22100002 | Model 2, complete with guardrails | 6 | 29.7 |
22100003 | Model 3, complete with guardrails | 9 | 42.0 |
22100004 | Model 4, complete with guardrails | 12 | 59.2 |
22100005 | Model 5, complete with guardrails | 15 | 69.0 |
UNIVERSAL STAIR? Handrails
Part No. | Description | Weight (kg) |
22120001 | Guardrail, Short | 5.0 |
22120002 | Guardrail, Long | 6.1 |
- Models to suit any level difference from 0.5m to 3.8m, with or without integral guardrails
- Can be used on tube and fitting, system scaffold, false work, on roofs, between building floors or on embankments
- Light weight and quick to erect
- Interchangeable top brackets for scaffold tubes, as well as floor slabs and timber joists
- Perfect for access to upper floors in new builds, requires no scaffolding
- Can be used on slopes, inclines and pitched roofs
- Steel reinforced feet with carrying handle
- Automatic lift height adjustment
- Sturdy locking device
- Compliant to EN 12811
Others
- Features
- Models to suit any level difference from 0.5m to 3.8m, with or without integral guardrails
Others
- Features
- Models to suit any level difference from 0.5m to 3.8m, with or without integral guardrails
- Features : Models to suit any level difference from 0.5m to 3.8m, with or without integral guardrails