Arc Flash PPE
Stinger Covers
Stinger Covers
Stinger Covers protect against phase to phase and phase to ground wildlife contacts. These covers have been accepted by Rural Utilities Service (RUS).The stinger cover can be installed without disconnecting the lead wire from the bushing. Available in three diameters, it is easily cut in the field to the needed length.
Features & Benefits:
● Stinger covers are track resistant and made from Ozone and UV resistant SALCOR® elastomer in a grey color. The covers are proven to provide years of reliable service either independently or when used with bushing covers. For sizes and lengths contact your local Salisbury representative.
Image
SKU
Description
34-25SC
38-18SC
38-50SC
34-12SC
58-100SC
38-2SC
58-12SC
38-100SC
58-50SC
38-12SC