Arc Flash PPE
Universal Hotstick Applicator
Universal Hotstick Applicator
Instant Insulation can be installed using the 2494 Universal Hotstick Applicator. To install, insert one end of the Instant Insulation into the applicator prongs, then roll and coil the insulation as shown. Secure the coil end with tape, cable ties, or rubber bands. To install, release the secured end and the Instant Insulation will unroll and enclose the conductor.
Image
SKU
Description
2494