Vertical Systems
Miller Vi-Go™ Cable Sleeves
Cable Sleeves with integrated shock absorber for the Miller Vi-Go Ladder Climbing System
Vi-Go cable sleeve for Automatic Pass-Through
Uninterrupted Fall Protection
VC300 cable sleeve for Manual Pass-Through
Highest safety
Uninterrupted Fall Protection
- Uniquely-designed: patent-pending Vi-Go™ Cable Sleeve automatically bypasses intermediate cable guides: keeping both hands free for climbing: travels smoothly along cable and locks instantly in the event of a fall.
- No pins/chains or external parts to lose or damage.
- Automatic pass-through cable guides secure lifeline to prevent cable wear and enable the system to accommodate curves.
- Withstand harsh environments– The Vi-Go Cable Sleeve is constructed with durable: corrosion-resistant aluminum and stainless steel components
- Attachment mechanism engineered to prevent incorrect installation: ensuring greater safety. Unit will not open if attached incorrectly
- Cable sleeve integrated shock-absorbing element
- Accommodate 5/16-in.(8 mm)or 3/8-in.(10 mm)cable
VC300 cable sleeve for Manual Pass-Through
Highest safety
- Double action mechanism to prevent accidental unlocking of the fall arrester from the cable
- Visual fall indicator to reveal whether the shock absorber has been deployed
- Patented cable edge protection design to prevent damage to the cable in the case of fall
- An integrated mechanism that prevents incorrect attachment of the fall arrester to the cable (head first)
- Tri-lock swivel carabiner
- Improved productivity when attaching the fall arrester to the cable using a single hand operation
- Optimized design for smooth sliding to help reduce fatigue
- Large, easy-to-grip carabiner for ease of opening and closing when wearing gloves
- Carabiner with swivel connection to allow freedom of movement and rotation in all directions
- Robust and durable
- Fully stainless steel parts for longer life, corrosion resistance and low maintenance
- Stainless steel shock absorber to increase product life and reduce cost of ownership when compared with textile absorbing elements
- Certified for workers weighing 88 lbs to 310 lbs
- Tested for cables operating at temperatures ranging from -58°F to 122°F
- Certified according to OSHA 1910.29, ANSI 14.3 – 2008, EN 353-1:2014+A1:2017
Manuals and Guides
Name
Description
File Size
Date
Size
Söll Vi-Go - Installation Guide
application/pdf 3.33 MB
7/15/2021
3.33 MB
Brochure
Name
Description
File Size
Date
Size
Miller Vi-Go Vertical Cable System - Brochure
application/pdf 3.91 MB
7/15/2021
3.91 MB
Name
Description
File Size
Date
Size
Miller Vi-Go Vertical Cable System - Brochure
3.91 MB
7/15/2021
3.91 MB
Image
SKU
Description
VGCS-SC/
Automatic Pass-Through Cable Sleeve with integral swivel and carabiner
VGCS-C/
Automatic Pass-Through Cable Sleeve with carabiner
VC300-3/8R
Miller VC300 Manual Pass-Through Cable Sleeve