Gloves
Anti C- Unsupported Natural Rubber Gloves
Anti C- Unsupported Natural Rubber Gloves
Mil Spec compliant glove for nuclear industry use; high density; 100% natural rubber; diamond embossed palm . Gloves are certified incinerable. Meets MIL-G-82242D. Chlorinated finish for ease in donning and doffing.
Features & Benefits:
Features & Benefits:
- Mil Spec compliant glove for nuclear industry use; high density; 100% natural rubber; diamond embossed palm
- Gloves are certified incinerable. Meets MIL-G-82242D
- Chlorinated finish for ease in donning and doffing
Others
- Grip Pattern
- Diamond Embossed
- Puncture Resistance
- EN388
- Glove Type
- Rubber Gloves
- Glove Gauge
- 18
- Cuff Style
- Beaded
- Abrasion Resistance
- ANSI/ISEA 105-ASTM D3389-05; EN388
- Palm Material
- Natural Rubber
- Material
- Natural Rubber
- Cut Resistance
- ANSI/ISEA 105-ASTM F1790-97; EN388
- Standards
- OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN388; EN420
Others
- Grip Pattern
- Diamond Embossed
- Puncture Resistance
- EN388
- Glove Type
- Rubber Gloves
- Glove Gauge
- 18
- Cuff Style
- Beaded
- Abrasion Resistance
- ANSI/ISEA 105-ASTM D3389-05; EN388
- Palm Material
- Natural Rubber
- Material
- Natural Rubber
- Cut Resistance
- ANSI/ISEA 105-ASTM F1790-97; EN388
- Standards
- OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN388; EN420
- Grip Pattern : Diamond Embossed
- Puncture Resistance : EN388
- Glove Type : Rubber Gloves
- Glove Gauge : 18
- Cuff Style : Beaded
- Abrasion Resistance : ANSI/ISEA 105-ASTM D3389-05; EN388
- Palm Material : Natural Rubber
- Material : Natural Rubber
- Cut Resistance : ANSI/ISEA 105-ASTM F1790-97; EN388
- Standards : OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN388; EN420
Image
SKU
Description
ATCP1815/O/8
Natural Rubber Anti-C Unsupported Glove
ATCP1815/O/9
Natural Rubber Anti-C Unsupported Glove
ATCP1815/O/10
Natural Rubber Anti-C Unsupported Glove
ATCP1815/O/11
Natural Rubber Anti-C Unsupported Glove