Gloves
Honeywell CoreShield™ Microfoam Nitrile Coating 24-0513W
Enhanced cut resistance; comfort; ease of selection; cost effectiveness... All in one glove. With Honeywell CoreShield™; simplified hand protection is at your fingertips.
Easy to choose
The color-coded marking system makes it easy for you to choose the gloves you need for your application; according to the new EN 388:2016 European standard and ANSI-105-2016 American standard. Choose by level of cut protection; grip; dexterity and fit.
Easy to wear
One of the lightest-weight cut-protective gloves on the market; they help to prevent hand fatigue for workers who need to wear them all day long.
Skin-friendly yarns that reduce the allergy risk to wearers. CoreShield™ gloves are certified STANDARD 100 by OEKO-TEX®.
Hand and wrist protection.
Touchscreen resistive and capacitive.
Cost-effective to buy
Thumb reinforcement.
CoreShield™ High Performance Coating has special abrasion technology for x2 durability coating.
The washability of the glove material means that even after 5 washing cycles; there are no significant changes in performance or size.
CoreShield™ gloves have a longer life; which in turn translates into less frequent replacements and reduced cost of ownership. Purchasing of CoreShield™ gloves is an investment.
CoreShield™ High Performance Micro-Foam Nitrile coating provides 360° breathability; excellent grip performance;
water and oil proof coating; abrasion resistance; reduced hand fatigue and excellent dexterity.
CoreShield™ Engineered Yarn Skin friendly and comfortable material to shield the cut resistant material Softer skin-friendly yarn in contact with the skin
The color-coded marking system makes it easy for you to choose the gloves you need for your application; according to the new EN 388:2016 European standard and ANSI-105-2016 American standard. Choose by level of cut protection; grip; dexterity and fit.
Easy to wear
One of the lightest-weight cut-protective gloves on the market; they help to prevent hand fatigue for workers who need to wear them all day long.
Skin-friendly yarns that reduce the allergy risk to wearers. CoreShield™ gloves are certified STANDARD 100 by OEKO-TEX®.
Hand and wrist protection.
Touchscreen resistive and capacitive.
Cost-effective to buy
Thumb reinforcement.
CoreShield™ High Performance Coating has special abrasion technology for x2 durability coating.
The washability of the glove material means that even after 5 washing cycles; there are no significant changes in performance or size.
CoreShield™ gloves have a longer life; which in turn translates into less frequent replacements and reduced cost of ownership. Purchasing of CoreShield™ gloves is an investment.
CoreShield™ High Performance Micro-Foam Nitrile coating provides 360° breathability; excellent grip performance;
water and oil proof coating; abrasion resistance; reduced hand fatigue and excellent dexterity.
CoreShield™ Engineered Yarn Skin friendly and comfortable material to shield the cut resistant material Softer skin-friendly yarn in contact with the skin
Data Sheet
Name
Description
File Size
Date
Size
CoreShield Micro-Foam Nitrile Coating DataSheet US
1.58 MB
9/25/2020
PDF 1.58 MB
Brochure
Name
Description
File Size
Date
Size
Certificate
Name
Description
File Size
Date
Size
Others
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
CoreShield Micro-Foam Nitrile Coating DataSheet US
1.58 MB
9/25/2020
PDF 1.58 MB
Image
SKU
Description
24-0513W/7S
CORESHIELD 13G GREY MF A4/D 7S
24-0513W/10XL
CORESHIELD 13G GREY MF A4/D 10XL
24-0513W/9L
CORESHIELD 13G GREY MF A4/D 9L
24-0513W/8M
CORESHIELD 13G GREY MF A4/D 8M
24-0513W/11XXL
CORESHIELD 13G GREY MF A4/D 11XXL
24-0513W/6XS
CORESHIELD 13G GREY MF A4/D 6XS